ILD8150
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingHybrid dimming
-
Iout max1500 mA
-
LanguageSPICE
-
QualificationIndustrial
-
TypeBuck
-
VS range8 V to 80 V
| Recommended | ||
|
OPN
|
ILD8150XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage ranging from 8V
- Up to 1.5A average output current
- Efficiency values of more than 95%
- Maximum duty cycle up to 99%
- Up to 2 MHz switching frequency
- Soft-start
- Analog dimming 100 to 12.5%
- PWMdimming 12.5 to 0.5% with 3.4kHz
- Dim-to-off
- Adjustable O/Pcurrent via shunt resistor
- Typical 3% output current accuracy
- Overtemperature protection
Applications
Diagrams